IESNA:LM-63-2002
[TEST]P948368
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12199
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1677.5 1804 1939.8 2076.2 2180.8 2244.9 2283.8 2305.7 2329.9 2357.9
2393.9 2442.8 2508.8 2586.7 2681.3 2840.6 3081.4 3400.6 3794.9 4288
4934.2 5676.1 6465.9 7184.3 7618.4 7398 6956.7 6365.5 5655.2 4808.7
3737.9 2670.7 1748 1016.1 447 138.4 0
1677.5 1810.8 1963.7 2115.1 2226.8 2294.7 2326.8 2334.7 2340 2344.6
2352.1 2368 2397.2 2433.9 2494.4 2620.7 2842.2 3163.4 3581.8 4080.6
4678.1 5366 6159.5 7017.4 7877.6 8106.1 7621.3 6997.6 6342.7 5597.7
4554.5 3433 2389.3 1454.5 679.7 216.6 0
1677.5 1817.7 1987.6 2153.9 2272.8 2344.5 2369.8 2363.8 2350.1 2331.3
2310.2 2293.2 2285.8 2281.3 2307.5 2400.9 2603.1 2926.1 3368.6 3873.2
4422.1 5055.9 5853.1 6850.5 8136.8 8814.2 8286 7629.7 7030.3 6386.7
5371.1 4195.3 3030.5 1893 912.4 294.8 0
1677.5 1827.4 2011.3 2188.9 2313.8 2381.5 2393 2364.2 2319.6 2268
2214.1 2165.8 2129 2103.9 2122.6 2232.8 2478.2 2854.1 3336.8 3866.8
4423.1 5024.5 5730.9 6605.3 7832.3 8779.9 8417.5 7691.4 7057.9 6406.6
5444.4 4300.2 3160.9 2038.6 1036.3 363.9 0
1677.5 1837.1 2035 2223.8 2354.8 2418.5 2416.3 2364.6 2289 2204.7
2117.9 2038.5 1972.2 1926.4 1937.8 2064.8 2353.2 2782.2 3305 3860.4
4424.2 4993.1 5608.6 6360.2 7527.9 8745.6 8548.9 7753 7085.5 6426.3
5517.7 4405.1 3291.3 2184.4 1160.3 433.1 0
1677.5 1842.9 2047.9 2244.9 2379.6 2436.5 2416.9 2338.5 2231.4 2120
2015.1 1924.5 1853.5 1814.9 1860.3 2059.8 2441.4 2974.5 3613.2 4304.9
4997.1 5677.4 6370.3 7129.2 8255.6 9412.2 9396.1 8635.7 7874.9 7043.9
5998.3 4770.4 3567.2 2374.3 1316.3 511.1 0
1677.5 1848.7 2060.8 2265.9 2404.3 2454.5 2417.6 2312.5 2173.9 2035.4
1912.3 1810.6 1734.8 1703.3 1782.9 2054.8 2529.6 3166.8 3921.4 4749.3
5570 6361.8 7131.8 7898.3 8983.4 10079 10243.4 9518.4 8664.3 7661.6
6478.8 5135.7 3843 2564.2 1472.3 589.1 0
1677.5 1851.6 2068.6 2277.3 2415.4 2460.6 2411.2 2288.6 2132 1983
1857.2 1756.4 1684.5 1663.9 1773.7 2096.9 2631.9 3353 4227.3 5197.1
6161.1 7093.1 8003.7 8885.8 10040.7 11084.9 11218.9 10498.1 9507.3 8293
6923.3 5450.9 4008.5 2633.2 1511.5 592.5 0
1677.5 1854.5 2076.4 2288.7 2426.4 2466.6 2404.7 2264.6 2090.1 1930.6
1802.2 1702.2 1634.2 1624.4 1764.5 2139 2734.3 3539.2 4533.2 5644.9
6752.2 7824.4 8875.6 9873.3 11098.1 12090.8 12194.3 11477.7 10350.3 8924.3
7367.7 5766.2 4174 2702.2 1550.7 595.7 0
1677.5 1853.2 2082.4 2294.1 2430.6 2467.3 2397.1 2247.8 2064.3 1902.1
1775.3 1676.8 1610.5 1607.3 1763.1 2160.9 2785.3 3648.5 4718.9 5907.8
7109.6 8252.8 9385.1 10505.1 11780.9 12722 12731.6 11898.7 10584.3 8948
7248.6 5561.5 3844.8 2443.5 1343.4 500.2 0
1677.5 1854.5 2076.4 2288.7 2426.4 2466.6 2404.7 2264.6 2090.1 1930.6
1802.2 1702.2 1634.2 1624.4 1764.5 2139 2734.3 3539.2 4533.2 5644.9
6752.2 7824.4 8875.6 9873.3 11098.1 12090.8 12194.3 11477.7 10350.3 8924.3
7367.7 5766.2 4174 2702.2 1550.7 595.7 0
1677.5 1851.6 2068.6 2277.3 2415.4 2460.6 2411.2 2288.6 2132 1983
1857.2 1756.4 1684.5 1663.9 1773.7 2096.9 2631.9 3353 4227.3 5197.1
6161.1 7093.1 8003.7 8885.8 10040.7 11084.9 11218.9 10498.1 9507.3 8293
6923.3 5450.9 4008.5 2633.2 1511.5 592.5 0
1677.5 1848.7 2060.8 2265.9 2404.3 2454.5 2417.6 2312.5 2173.9 2035.4
1912.3 1810.6 1734.8 1703.3 1782.9 2054.8 2529.6 3166.8 3921.4 4749.3
5570 6361.8 7131.8 7898.3 8983.4 10079 10243.4 9518.4 8664.3 7661.6
6478.8 5135.7 3843 2564.2 1472.3 589.1 0
1677.5 1842.9 2047.9 2244.9 2379.6 2436.5 2416.9 2338.5 2231.4 2120
2015.1 1924.5 1853.5 1814.9 1860.3 2059.8 2441.4 2974.5 3613.2 4304.9
4997.1 5677.4 6370.3 7129.2 8255.6 9412.2 9396.1 8635.7 7874.9 7043.9
5998.3 4770.4 3567.2 2374.3 1316.3 511.1 0
1677.5 1837.1 2035 2223.8 2354.8 2418.5 2416.3 2364.6 2289 2204.7
2117.9 2038.5 1972.2 1926.4 1937.8 2064.8 2353.2 2782.2 3305 3860.4
4424.2 4993.1 5608.6 6360.2 7527.9 8745.6 8548.9 7753 7085.5 6426.3
5517.7 4405.1 3291.3 2184.4 1160.3 433.1 0
1677.5 1827.4 2011.3 2188.9 2313.8 2381.5 2393 2364.2 2319.6 2268
2214.1 2165.8 2129 2103.9 2122.6 2232.8 2478.2 2854.1 3336.8 3866.8
4423.1 5024.5 5730.9 6605.3 7832.3 8779.9 8417.5 7691.4 7057.9 6406.6
5444.4 4300.2 3160.9 2038.6 1036.3 363.9 0
1677.5 1817.7 1987.6 2153.9 2272.8 2344.5 2369.8 2363.8 2350.1 2331.3
2310.2 2293.2 2285.8 2281.3 2307.5 2400.9 2603.1 2926.1 3368.6 3873.2
4422.1 5055.9 5853.1 6850.5 8136.8 8814.2 8286 7629.7 7030.3 6386.7
5371.1 4195.3 3030.5 1893 912.4 294.8 0
1677.5 1810.8 1963.7 2115.1 2226.8 2294.7 2326.8 2334.7 2340 2344.6
2352.1 2368 2397.2 2433.9 2494.4 2620.7 2842.2 3163.4 3581.8 4080.6
4678.1 5366 6159.5 7017.4 7877.6 8106.1 7621.3 6997.6 6342.7 5597.7
4554.5 3433 2389.3 1454.5 679.7 216.6 0
1677.5 1804 1939.8 2076.2 2180.8 2244.9 2283.8 2305.7 2329.9 2357.9
2393.9 2442.8 2508.8 2586.7 2681.3 2840.6 3081.4 3400.6 3794.9 4288
4934.2 5676.1 6465.9 7184.3 7618.4 7398 6956.7 6365.5 5655.2 4808.7
3737.9 2670.7 1748 1016.1 447 138.4 0
1677.5 1790.1 1909.2 2025.8 2117 2174.8 2210.8 2231.6 2252.9 2279.2
2316.8 2369.3 2437.7 2516.3 2614 2754.8 2956.2 3220 3551.3 3945.1
4417.3 4913.3 5353.1 5664.8 5742.7 5414.7 4950.7 4398.4 3795.9 3142.6
2393.8 1675.5 1079.5 624.8 281 92 0
1677.5 1776.3 1878.6 1975.4 2053.3 2104.8 2137.7 2157.5 2175.8 2200.5
2239.7 2295.7 2366.7 2446 2546.6 2668.9 2831.1 3039.4 3307.6 3602.1
3900.3 4150.5 4240.3 4145.3 3866.8 3431.4 2944.6 2431.4 1936.6 1476.6
1049.7 680.3 411 233.5 115.1 45.7 0
1677.5 1761.5 1848.1 1928.8 1991.7 2035 2062 2074.9 2085.1 2098.7
2123.4 2162 2212.1 2264.3 2323.7 2390.4 2474.9 2585.6 2731.2 2886.3
3030.3 3123.7 3103.1 2958.2 2688.4 2323.6 1951.4 1586.8 1249.4 955.2
693.3 469.8 302.7 186.2 99.5 41.3 0
1677.5 1746.9 1817.7 1882.2 1930.1 1965.2 1986.3 1992.4 1994.3 1996.9
2007 2028.3 2057.4 2082.5 2100.9 2111.8 2118.7 2131.8 2154.8 2170.5
2160.2 2096.8 1965.8 1771.1 1510 1215.8 958.3 742.3 562.3 433.7
336.8 259.3 194.4 138.9 84 36.8 0
1677.5 1732.1 1787 1836.8 1875 1900.2 1911.5 1905.5 1889 1868.8
1848.8 1835.5 1829.3 1821.5 1807 1782.1 1747.8 1712.4 1679.5 1652.3
1622.7 1572.7 1489.8 1372.9 1221.1 1039.4 876 718.9 569 453.9
355.1 271.7 199.5 139.8 83.6 36.4 0
1677.5 1717.2 1756.3 1791.4 1819.9 1835.2 1836.6 1818.6 1783.7 1740.7
1690.7 1642.7 1601 1560.4 1513.2 1452.3 1376.9 1293.1 1204.2 1134.1
1085.1 1048.6 1013.7 974.6 932.2 863.1 793.7 695.5 575.6 474.1
373.3 284.2 204.7 140.8 83 35.9 0
1677.5 1703.1 1727.7 1751.4 1772.6 1781.7 1774.7 1744.1 1691.4 1629.5
1560.4 1497.3 1444.5 1399 1354.3 1301.6 1238.8 1169.5 1095.8 1037.6
998.9 973.4 954.9 933 899.6 841.4 783.4 701.2 602.1 511.7
415.4 325.1 239.3 166.3 101.7 43.5 0
1677.5 1688.9 1699 1711.5 1725.2 1728.2 1712.7 1669.6 1599.1 1518.3
1430.3 1351.9 1288 1237.5 1195.3 1150.9 1100.7 1045.9 987.4 941.1
912.6 898.3 896.2 891.5 866.9 819.7 773.2 706.9 628.6 549.2
457.5 365.9 273.9 191.8 120.4 51.2 0
1677.5 1675.2 1672 1674.6 1679.7 1680.4 1659.8 1607.3 1526.5 1435.8
1345.6 1274.8 1223.3 1185.4 1151.9 1112.9 1066.3 1014.1 955.2 899.6
858 835.5 837.8 840 832.9 815.6 773.7 705.5 628.6 555.5
486.6 413.9 331.2 240.7 156.7 66.3 0
1677.5 1660 1645.3 1640 1642.6 1645.8 1632.1 1590.2 1522 1444.6
1369.5 1303.8 1246.1 1195.5 1147.7 1097.6 1042.8 984.5 926.6 874.9
829.4 795.5 777.5 766.6 756.5 744.6 719.7 675.1 618.6 555.6
484.2 412.6 331 243.4 160.3 70.8 0
1677.5 1647.6 1622 1609 1609.9 1619 1619.3 1594.9 1543.9 1477
1406.8 1339.8 1274.6 1212.4 1152.3 1092.5 1031.1 969.1 911.5 862.3
818.2 784.4 759.9 741.1 723.4 703.3 675.8 638.5 592.6 537.8
470.5 401.6 321.8 238.9 155.5 68.9 0
1677.5 1635.3 1598.6 1578 1577.2 1592.4 1606.5 1599.6 1565.8 1509.3
1444.1 1375.9 1303.4 1229.3 1157 1087.3 1019.5 953.6 896.5 849.7
807.1 773.4 742.5 715.7 690.4 662 631.8 602 566.6 520
456.7 390.6 312.5 234.4 150.6 66.9 0
1677.5 1624.2 1579 1552.3 1551.4 1575.2 1608.8 1627.6 1614.5 1564.9
1494.1 1417 1337.5 1256.6 1177.8 1102.3 1030.2 962.4 903.9 856.6
817.9 789.7 765.6 740.5 712.2 675.9 637.1 600.3 560.8 511.5
448.6 382.4 305.6 229.5 145.2 65.9 0
1677.5 1613.1 1559.5 1526.5 1525.7 1558.3 1611.2 1655.7 1663.3 1620.7
1544.2 1458.1 1371.6 1283.8 1198.6 1117.1 1041 971.2 911.3 863.5
828.8 805.9 788.7 765.4 733.9 689.7 642.4 598.6 555 503
440.4 374.1 298.7 224.6 139.7 64.9 0
1677.5 1603.4 1542.3 1504.8 1502.3 1539.8 1606.4 1670.6 1694.5 1661.3
1584.2 1490.2 1398.2 1309.3 1223.8 1142.3 1065.3 994.3 933.2 885
849 824.4 808.6 788.8 760.8 721.1 676 629.7 582.3 524.5
456.4 387.1 309.5 223.7 135 64.7 0
1677.5 1593.7 1525 1483.1 1478.9 1521.6 1601.6 1685.5 1725.7 1701.9
1624.2 1522.2 1424.8 1334.9 1249.1 1167.5 1089.6 1017.4 955.1 906.3
869.1 842.9 828.6 812.2 787.8 752.5 709.7 660.8 609.6 546
472.3 400.1 320.2 222.8 130.3 64.5 0
1677.5 1583.9 1509.4 1463.9 1457.3 1499.2 1582.3 1669.9 1718.5 1706.3
1639.1 1538.8 1438.3 1349.9 1267.1 1189.8 1115.3 1045 983.8 934.6
894.5 866.5 849.3 832.7 808.5 774.7 730.9 680.9 627 561.7
486.6 412.3 330.5 219.2 120.4 56.9 0
1677.5 1574.2 1493.7 1444.8 1435.8 1477 1562.9 1654.3 1711.3 1710.6
1654 1555.5 1451.9 1365 1285.1 1212.1 1140.9 1072.7 1012.5 963
919.8 890.2 870 853.2 829.4 796.9 752.2 701 644.3 577.4
500.8 424.5 340.8 215.6 110.4 49.2 0
1677.5 1566.6 1481.7 1430.4 1418.6 1455.1 1531.7 1613 1664.1 1665.6
1617 1529.2 1431.8 1346.5 1272 1206 1142.4 1080.1 1023.2 975.2
935.5 908.8 889.7 873.1 849.4 815.2 768.2 714.9 656.9 589.7
512 436.3 349.8 234.7 128.2 56.7 0
1677.5 1559 1469.6 1416.1 1401.5 1433.2 1500.6 1571.8 1617 1620.5
1580.1 1502.9 1411.8 1328.1 1258.9 1200 1143.8 1087.5 1033.8 987.4
951.3 927.4 909.4 892.9 869.3 833.5 784.3 728.8 669.4 602
523.2 448 358.7 253.7 146.1 64.2 0
1677.5 1552.9 1461.1 1406.1 1390.3 1418.7 1478.6 1539.3 1577.2 1579.6
1543.7 1474.6 1391.5 1311.9 1244 1186.3 1132.2 1077.7 1024.9 981.2
950.9 930.8 914 897.6 874.5 838.4 789.4 733.7 674.2 607.6
529.1 453.5 366 266.2 161.6 70.5 0
1677.5 1546.8 1452.7 1396 1378.9 1404.2 1456.6 1506.9 1537.5 1538.6
1507.4 1446.4 1371.2 1295.8 1229.1 1172.5 1120.5 1067.9 1016.1 975.1
950.6 934.1 918.7 902.3 879.6 843.4 794.4 738.6 679 613.3
535 459.1 373.3 278.7 177 76.7 0
1677.5 1542 1446.7 1389.2 1372.4 1396.9 1446.4 1492 1518.3 1518.4
1489.9 1434.7 1365.2 1291.8 1223.1 1161.6 1104.7 1048.3 993.6 955.1
934.6 921.1 907.4 890.9 868.4 833.3 784.7 729.7 671.7 607.3
532.1 455 371.5 277.9 175.7 75.2 0
1677.5 1537.3 1440.7 1382.3 1365.9 1389.7 1436.4 1477 1499.2 1498.2
1472.5 1422.9 1359.2 1287.9 1217.2 1150.8 1089 1028.6 971.2 935.2
918.7 908.1 896 879.4 857.3 823.2 775 720.8 664.4 601.2
529.1 450.7 369.8 277.1 174.4 73.5 0
1677.5 1532.9 1436.1 1378.2 1362.4 1386.8 1432.5 1472.1 1493 1491.4
1466.1 1420 1359.2 1288.4 1215.9 1145.1 1078.3 1013.1 953 918.3
903.1 894.2 883.8 867.3 844.8 810 762.3 709 653.1 590.4
520 441.6 357.5 266.7 166.3 69.4 0
1677.5 1528.5 1431.6 1374.2 1359 1383.8 1428.7 1467.1 1486.9 1484.7
1459.8 1417.1 1359.2 1289 1214.7 1139.3 1067.8 997.6 934.8 901.5
887.5 880.3 871.6 855.1 832.3 796.9 749.6 697.1 641.8 579.6
511 432.4 345.1 256.3 158.2 65.1 0
1677.5 1523 1427.1 1371.1 1357.6 1383.3 1428.4 1466.3 1485 1481.8
1456 1416.1 1360.1 1290 1214 1136.1 1061.5 987.4 923.1 890.2
876.7 870.3 862.6 845.8 822.6 785.3 739.6 688.1 631.5 569.7
501.4 424.8 330.9 247.2 150 61.2 0
1677.5 1528.5 1431.6 1374.2 1359 1383.8 1428.7 1467.1 1486.9 1484.7
1459.8 1417.1 1359.2 1289 1214.7 1139.3 1067.8 997.6 934.8 901.5
887.5 880.3 871.6 855.1 832.3 796.9 749.6 697.1 641.8 579.6
511 432.4 345.1 256.3 158.2 65.1 0
1677.5 1532.9 1436.1 1378.2 1362.4 1386.8 1432.5 1472.1 1493 1491.4
1466.1 1420 1359.2 1288.4 1215.9 1145.1 1078.3 1013.1 953 918.3
903.1 894.2 883.8 867.3 844.8 810 762.3 709 653.1 590.4
520 441.6 357.5 266.7 166.3 69.4 0
1677.5 1537.3 1440.7 1382.3 1365.9 1389.7 1436.4 1477 1499.2 1498.2
1472.5 1422.9 1359.2 1287.9 1217.2 1150.8 1089 1028.6 971.2 935.2
918.7 908.1 896 879.4 857.3 823.2 775 720.8 664.4 601.2
529.1 450.7 369.8 277.1 174.4 73.5 0
1677.5 1542 1446.7 1389.2 1372.4 1396.9 1446.4 1492 1518.3 1518.4
1489.9 1434.7 1365.2 1291.8 1223.1 1161.6 1104.7 1048.3 993.6 955.1
934.6 921.1 907.4 890.9 868.4 833.3 784.7 729.7 671.7 607.3
532.1 455 371.5 277.9 175.7 75.2 0
1677.5 1546.8 1452.7 1396 1378.9 1404.2 1456.6 1506.9 1537.5 1538.6
1507.4 1446.4 1371.2 1295.8 1229.1 1172.5 1120.5 1067.9 1016.1 975.1
950.6 934.1 918.7 902.3 879.6 843.4 794.4 738.6 679 613.3
535 459.1 373.3 278.7 177 76.7 0
1677.5 1552.9 1461.1 1406.1 1390.3 1418.7 1478.6 1539.3 1577.2 1579.6
1543.7 1474.6 1391.5 1311.9 1244 1186.3 1132.2 1077.7 1024.9 981.2
950.9 930.8 914 897.6 874.5 838.4 789.4 733.7 674.2 607.6
529.1 453.5 366 266.2 161.6 70.5 0
1677.5 1559 1469.6 1416.1 1401.5 1433.2 1500.6 1571.8 1617 1620.5
1580.1 1502.9 1411.8 1328.1 1258.9 1200 1143.8 1087.5 1033.8 987.4
951.3 927.4 909.4 892.9 869.3 833.5 784.3 728.8 669.4 602
523.2 448 358.7 253.7 146.1 64.2 0
1677.5 1566.6 1481.7 1430.4 1418.6 1455.1 1531.7 1613 1664.1 1665.6
1617 1529.2 1431.8 1346.5 1272 1206 1142.4 1080.1 1023.2 975.2
935.5 908.8 889.7 873.1 849.4 815.2 768.2 714.9 656.9 589.7
512 436.3 349.8 234.7 128.2 56.7 0
1677.5 1574.2 1493.7 1444.8 1435.8 1477 1562.9 1654.3 1711.3 1710.6
1654 1555.5 1451.9 1365 1285.1 1212.1 1140.9 1072.7 1012.5 963
919.8 890.2 870 853.2 829.4 796.9 752.2 701 644.3 577.4
500.8 424.5 340.8 215.6 110.4 49.2 0
1677.5 1583.9 1509.4 1463.9 1457.3 1499.2 1582.3 1669.9 1718.5 1706.3
1639.1 1538.8 1438.3 1349.9 1267.1 1189.8 1115.3 1045 983.8 934.6
894.5 866.5 849.3 832.7 808.5 774.7 730.9 680.9 627 561.7
486.6 412.3 330.5 219.2 120.4 56.9 0
1677.5 1593.7 1525 1483.1 1478.9 1521.6 1601.6 1685.5 1725.7 1701.9
1624.2 1522.2 1424.8 1334.9 1249.1 1167.5 1089.6 1017.4 955.1 906.3
869.1 842.9 828.6 812.2 787.8 752.5 709.7 660.8 609.6 546
472.3 400.1 320.2 222.8 130.3 64.5 0
1677.5 1603.4 1542.3 1504.8 1502.3 1539.8 1606.4 1670.6 1694.5 1661.3
1584.2 1490.2 1398.2 1309.3 1223.8 1142.3 1065.3 994.3 933.2 885
849 824.4 808.6 788.8 760.8 721.1 676 629.7 582.3 524.5
456.4 387.1 309.5 223.7 135 64.7 0
1677.5 1613.1 1559.5 1526.5 1525.7 1558.3 1611.2 1655.7 1663.3 1620.7
1544.2 1458.1 1371.6 1283.8 1198.6 1117.1 1041 971.2 911.3 863.5
828.8 805.9 788.7 765.4 733.9 689.7 642.4 598.6 555 503
440.4 374.1 298.7 224.6 139.7 64.9 0
1677.5 1624.2 1579 1552.3 1551.4 1575.2 1608.8 1627.6 1614.5 1564.9
1494.1 1417 1337.5 1256.6 1177.8 1102.3 1030.2 962.4 903.9 856.6
817.9 789.7 765.6 740.5 712.2 675.9 637.1 600.3 560.8 511.5
448.6 382.4 305.6 229.5 145.2 65.9 0
1677.5 1635.3 1598.6 1578 1577.2 1592.4 1606.5 1599.6 1565.8 1509.3
1444.1 1375.9 1303.4 1229.3 1157 1087.3 1019.5 953.6 896.5 849.7
807.1 773.4 742.5 715.7 690.4 662 631.8 602 566.6 520
456.7 390.6 312.5 234.4 150.6 66.9 0
1677.5 1647.6 1622 1609 1609.9 1619 1619.3 1594.9 1543.9 1477
1406.8 1339.8 1274.6 1212.4 1152.3 1092.5 1031.1 969.1 911.5 862.3
818.2 784.4 759.9 741.1 723.4 703.3 675.8 638.5 592.6 537.8
470.5 401.6 321.8 238.9 155.5 68.9 0
1677.5 1660 1645.3 1640 1642.6 1645.8 1632.1 1590.2 1522 1444.6
1369.5 1303.8 1246.1 1195.5 1147.7 1097.6 1042.8 984.5 926.6 874.9
829.4 795.5 777.5 766.6 756.5 744.6 719.7 675.1 618.6 555.6
484.2 412.6 331 243.4 160.3 70.8 0
1677.5 1675.2 1672 1674.6 1679.7 1680.4 1659.8 1607.3 1526.5 1435.8
1345.6 1274.8 1223.3 1185.4 1151.9 1112.9 1066.3 1014.1 955.2 899.6
858 835.5 837.8 840 832.9 815.6 773.7 705.5 628.6 555.5
486.6 413.9 331.2 240.7 156.7 66.3 0
1677.5 1688.9 1699 1711.5 1725.2 1728.2 1712.7 1669.6 1599.1 1518.3
1430.3 1351.9 1288 1237.5 1195.3 1150.9 1100.7 1045.9 987.4 941.1
912.6 898.3 896.2 891.5 866.9 819.7 773.2 706.9 628.6 549.2
457.5 365.9 273.9 191.8 120.4 51.2 0
1677.5 1703.1 1727.7 1751.4 1772.6 1781.7 1774.7 1744.1 1691.4 1629.5
1560.4 1497.3 1444.5 1399 1354.3 1301.6 1238.8 1169.5 1095.8 1037.6
998.9 973.4 954.9 933 899.6 841.4 783.4 701.2 602.1 511.7
415.4 325.1 239.3 166.3 101.7 43.5 0
1677.5 1717.2 1756.3 1791.4 1819.9 1835.2 1836.6 1818.6 1783.7 1740.7
1690.7 1642.7 1601 1560.4 1513.2 1452.3 1376.9 1293.1 1204.2 1134.1
1085.1 1048.6 1013.7 974.6 932.2 863.1 793.7 695.5 575.6 474.1
373.3 284.2 204.7 140.8 83 35.9 0
1677.5 1732.1 1787 1836.8 1875 1900.2 1911.5 1905.5 1889 1868.8
1848.8 1835.5 1829.3 1821.5 1807 1782.1 1747.8 1712.4 1679.5 1652.3
1622.7 1572.7 1489.8 1372.9 1221.1 1039.4 876 718.9 569 453.9
355.1 271.7 199.5 139.8 83.6 36.4 0
1677.5 1746.9 1817.7 1882.2 1930.1 1965.2 1986.3 1992.4 1994.3 1996.9
2007 2028.3 2057.4 2082.5 2100.9 2111.8 2118.7 2131.8 2154.8 2170.5
2160.2 2096.8 1965.8 1771.1 1510 1215.8 958.3 742.3 562.3 433.7
336.8 259.3 194.4 138.9 84 36.8 0
1677.5 1761.5 1848.1 1928.8 1991.7 2035 2062 2074.9 2085.1 2098.7
2123.4 2162 2212.1 2264.3 2323.7 2390.4 2474.9 2585.6 2731.2 2886.3
3030.3 3123.7 3103.1 2958.2 2688.4 2323.6 1951.4 1586.8 1249.4 955.2
693.3 469.8 302.7 186.2 99.5 41.3 0
1677.5 1776.3 1878.6 1975.4 2053.3 2104.8 2137.7 2157.5 2175.8 2200.5
2239.7 2295.7 2366.7 2446 2546.6 2668.9 2831.1 3039.4 3307.6 3602.1
3900.3 4150.5 4240.3 4145.3 3866.8 3431.4 2944.6 2431.4 1936.6 1476.6
1049.7 680.3 411 233.5 115.1 45.7 0
1677.5 1790.1 1909.2 2025.8 2117 2174.8 2210.8 2231.6 2252.9 2279.2
2316.8 2369.3 2437.7 2516.3 2614 2754.8 2956.2 3220 3551.3 3945.1
4417.3 4913.3 5353.1 5664.8 5742.7 5414.7 4950.7 4398.4 3795.9 3142.6
2393.8 1675.5 1079.5 624.8 281 92 0
1677.5 1804 1939.8 2076.2 2180.8 2244.9 2283.8 2305.7 2329.9 2357.9
2393.9 2442.8 2508.8 2586.7 2681.3 2840.6 3081.4 3400.6 3794.9 4288
4934.2 5676.1 6465.9 7184.3 7618.4 7398 6956.7 6365.5 5655.2 4808.7
3737.9 2670.7 1748 1016.1 447 138.4 0
